IESNA:LM-63-2002
[TEST]P1388734
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18863.5
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
129.6 154.5 214.3 408.7 1096.4 1863.9 2571.6 3030.1 3483.6 4066.7 4809.3 5576.8 6643.3 7650.1 8497.3 9210.0 9867.8 10510.7 
11193.5 12095.6 13137.2 14119.0 14373.1 13949.5 13241.8 12434.5 11816.5 11298.2 9334.6 6090.1 2915.5 1410.4 747.6 304.0 174.4 
94.7 54.8 0.0 
129.6 159.5 214.3 398.7 1016.7 1834.0 2496.9 2995.2 3483.6 4061.8 4734.6 5596.8 6608.5 7520.5 8382.7 9090.4 9743.2 10356.2 
11054.0 11926.1 13007.6 14014.3 14363.2 13939.5 13187.0 12409.5 11761.6 11218.4 9349.5 6105.1 2975.3 1410.4 752.5 294.0 169.4 
89.7 54.8 0.0 
129.6 154.5 204.3 388.7 932.0 1689.5 2447.0 2955.4 3443.8 4002.0 4669.8 5517.0 6394.2 7306.2 8058.7 8592.0 9130.2 9788.1 
10540.6 11427.7 12653.7 14064.1 14736.9 14462.8 13570.8 12683.6 12080.6 11587.2 9897.7 6723.1 3453.7 1594.8 757.5 284.1 179.4 
99.7 59.8 0.0 
129.6 154.5 194.4 333.9 802.4 1530.0 2212.8 2810.8 3324.2 3872.4 4515.3 5292.7 6105.1 6912.5 7595.2 8163.4 8547.1 9125.2 
9927.6 10934.3 12339.8 13805.0 14961.2 15021.0 14248.5 13211.9 12529.1 12075.6 10600.4 7939.1 4450.5 2023.4 892.1 323.9 179.4 
114.6 74.8 0.0 
129.6 154.5 189.4 284.1 583.1 1186.1 1873.9 2561.6 3119.8 3648.1 4241.2 4978.8 5756.2 6588.5 7291.2 7899.2 8322.9 8661.8 9165.1 
9992.4 11293.2 13112.2 14831.6 15459.6 14876.5 13824.9 13167.1 12713.5 11298.2 9299.7 5990.5 2726.1 1221.0 453.5 204.3 139.5 
99.7 0.0 
129.6 149.5 179.4 234.2 398.7 772.5 1400.4 2018.4 2706.2 3279.3 3822.5 4440.5 5143.2 5836.0 6638.4 7281.3 7794.6 8173.3 8452.4 
8940.8 9708.3 11093.8 13256.8 14986.1 15434.7 14398.1 13660.5 13107.3 11846.4 10077.1 7615.2 4500.3 2262.6 887.1 314.0 184.4 
134.6 0.0 
129.6 149.5 164.5 199.3 269.1 433.6 752.5 1270.9 1839.0 2467.0 3075.0 3732.8 4301.0 4919.0 5591.8 6279.5 6867.6 7405.9 7809.5 
8223.2 8741.5 9558.8 10864.6 12868.0 14871.5 15569.2 15145.6 14597.4 12648.8 10500.8 8387.7 6713.1 4261.1 2013.4 817.3 
264.1 179.4 0.0 
129.6 144.5 159.5 184.4 229.3 309.0 513.3 847.2 1350.6 1878.9 2471.9 3089.9 3693.0 4301.0 4899.0 5576.8 6164.9 6767.9 7271.3 7779.6 
8302.9 8990.7 10042.3 11597.2 13760.1 15364.9 15678.9 15504.4 13815.0 11402.8 9045.5 7221.5 5203.0 2925.5 1226.0 343.9 
204.3 0.0 
129.6 139.5 154.5 174.4 199.3 244.2 343.9 503.4 812.4 1236.0 1739.3 2272.6 2860.7 3453.7 4076.7 4704.7 5307.7 5930.7 6523.7 7096.9 
7699.9 8412.6 9354.5 10585.5 12175.3 14153.8 15060.9 15340.0 14951.2 13142.1 10655.3 8203.3 5826.0 3797.6 1684.5 558.2 
234.2 0.0 
129.6 139.5 144.5 154.5 159.5 174.4 189.4 219.3 259.2 328.9 443.6 613.0 847.2 1181.1 1569.9 2003.5 2471.9 3025.1 3618.2 4286.0 5008.7 5855.9 
6862.6 8068.7 9459.2 10944.3 11846.4 12424.5 13346.5 12858.1 10655.3 7385.9 4450.5 2337.4 981.8 289.1 189.4 0.0 
129.6 134.6 134.6 134.6 139.5 139.5 139.5 144.5 139.5 144.5 144.5 149.5 159.5 169.4 199.3 229.3 274.1 333.9 413.7 528.3 672.8 892.1 1186.1 1654.6 
2422.1 3777.7 4933.9 5656.6 6678.2 5711.4 4171.4 2930.4 1928.7 996.7 289.1 69.8 19.9 0.0 
129.6 129.6 129.6 124.6 124.6 124.6 124.6 119.6 114.6 114.6 114.6 114.6 109.6 104.7 104.7 104.7 109.6 119.6 129.6 144.5 164.5 179.4 204.3 239.2 314.0 533.3 
797.4 1051.6 1714.4 1819.1 1285.8 782.4 453.5 209.3 84.7 34.9 15.0 0.0 
129.6 124.6 124.6 119.6 114.6 114.6 109.6 104.7 99.7 99.7 94.7 89.7 84.7 79.7 69.8 64.8 59.8 59.8 59.8 59.8 59.8 59.8 54.8 54.8 44.9 39.9 39.9 
39.9 49.8 59.8 44.9 39.9 39.9 29.9 19.9 15.0 15.0 0.0 
129.6 119.6 114.6 104.7 99.7 94.7 89.7 79.7 74.8 64.8 54.8 49.8 39.9 34.9 29.9 24.9 19.9 19.9 15.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 5.0 
5.0 10.0 10.0 10.0 0.0 
129.6 114.6 104.7 94.7 84.7 79.7 69.8 59.8 49.8 39.9 34.9 24.9 19.9 15.0 10.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
10.0 10.0 0.0 
129.6 109.6 94.7 84.7 74.8 59.8 54.8 44.9 34.9 24.9 19.9 10.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
10.0 0.0 
129.6 104.7 89.7 74.8 64.8 54.8 39.9 29.9 24.9 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 
5.0 0.0 
129.6 104.7 84.7 69.8 54.8 44.9 34.9 24.9 19.9 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 
0.0 
129.6 99.7 84.7 64.8 54.8 44.9 29.9 19.9 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.6 104.7 84.7 64.8 54.8 39.9 29.9 24.9 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.6 104.7 84.7 69.8 54.8 39.9 34.9 24.9 19.9 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.6 104.7 84.7 69.8 54.8 39.9 34.9 24.9 19.9 15.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
